IESNA:LM-63-2002
[TEST]P1390078
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18216.7
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
67.2 61.6 67.2 78.4 89.7 100.9 112.1 123.3 134.5 151.3 173.7 212.9 285.8 353.0 353.0 347.4 364.2 397.8 498.7 902.1 1412.1 1535.3 1384.0 1171.1 879.7 717.2 633.2 588.4 565.9 526.7 470.7 341.8 134.5 39.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 67.2 78.4 89.7 100.9 106.5 117.7 123.3 140.1 151.3 179.3 224.1 274.6 280.2 274.6 269.0 285.8 336.2 543.5 801.3 874.1 812.5 722.8 599.6 532.3 504.3 487.5 476.3 453.9 403.4 313.8 151.3 39.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 67.2 72.8 84.1 95.3 100.9 112.1 112.1 123.3 134.5 151.3 162.5 196.1 207.3 201.7 179.3 173.7 179.3 184.9 190.5 212.9 246.5 274.6 319.4 353.0 375.4 392.2 386.6 381.0 336.2 285.8 162.5 39.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 67.2 72.8 84.1 89.7 95.3 106.5 106.5 117.7 123.3 140.1 145.7 173.7 179.3 179.3 162.5 156.9 162.5 162.5 168.1 184.9 212.9 235.3 269.0 302.6 319.4 330.6 330.6 336.2 308.2 269.0 162.5 44.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 67.2 72.8 78.4 89.7 95.3 100.9 100.9 106.5 112.1 123.3 134.5 151.3 156.9 156.9 145.7 145.7 145.7 145.7 145.7 156.9 173.7 190.5 224.1 246.5 263.4 274.6 274.6 285.8 280.2 252.2 168.1 50.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 61.6 67.2 78.4 84.1 89.7 89.7 89.7 100.9 100.9 112.1 117.7 123.3 128.9 128.9 123.3 128.9 123.3 123.3 123.3 128.9 140.1 151.3 173.7 196.1 201.7 212.9 218.5 240.9 246.5 229.7 168.1 56.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 61.6 67.2 72.8 78.4 84.1 84.1 84.1 89.7 89.7 95.3 100.9 100.9 100.9 106.5 106.5 112.1 106.5 100.9 100.9 100.9 100.9 106.5 123.3 140.1 145.7 151.3 162.5 190.5 218.5 212.9 168.1 61.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 61.6 67.2 72.8 72.8 78.4 78.4 78.4 84.1 84.1 89.7 95.3 95.3 95.3 95.3 95.3 100.9 100.9 95.3 95.3 95.3 95.3 100.9 117.7 134.5 140.1 145.7 156.9 173.7 190.5 184.9 145.7 56.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 61.6 67.2 67.2 72.8 78.4 78.4 78.4 78.4 78.4 84.1 84.1 84.1 84.1 89.7 89.7 89.7 89.7 89.7 89.7 89.7 89.7 95.3 112.1 128.9 134.5 140.1 145.7 156.9 162.5 156.9 123.3 56.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 56.0 61.6 67.2 67.2 72.8 72.8 72.8 72.8 72.8 78.4 78.4 78.4 78.4 78.4 78.4 78.4 84.1 78.4 84.1 84.1 84.1 89.7 100.9 117.7 128.9 134.5 140.1 134.5 128.9 123.3 100.9 50.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 56.0 61.6 61.6 61.6 67.2 67.2 67.2 67.2 67.2 72.8 67.2 67.2 67.2 67.2 67.2 67.2 72.8 72.8 78.4 78.4 78.4 84.1 95.3 112.1 123.3 128.9 128.9 117.7 100.9 95.3 78.4 44.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 56.0 61.6 61.6 61.6 61.6 61.6 61.6 61.6 61.6 67.2 61.6 61.6 61.6 61.6 61.6 61.6 67.2 67.2 72.8 72.8 72.8 78.4 89.7 100.9 106.5 112.1 106.5 95.3 84.1 78.4 61.6 33.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 56.0 56.0 56.0 61.6 61.6 61.6 61.6 61.6 61.6 61.6 61.6 61.6 56.0 56.0 56.0 56.0 61.6 56.0 61.6 67.2 72.8 78.4 84.1 89.7 89.7 89.7 84.1 78.4 67.2 56.0 44.8 22.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 50.4 56.0 56.0 56.0 56.0 56.0 56.0 56.0 56.0 56.0 56.0 56.0 50.4 50.4 50.4 50.4 50.4 50.4 56.0 56.0 67.2 72.8 78.4 78.4 72.8 72.8 61.6 56.0 44.8 39.2 22.4 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 50.4 50.4 50.4 56.0 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 44.8 44.8 44.8 44.8 44.8 39.2 44.8 50.4 61.6 67.2 72.8 67.2 56.0 50.4 39.2 33.6 28.0 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 50.4 50.4 50.4 56.0 50.4 50.4 50.4 50.4 44.8 44.8 44.8 44.8 39.2 39.2 39.2 39.2 39.2 39.2 39.2 44.8 50.4 50.4 56.0 50.4 44.8 39.2 28.0 28.0 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 50.4 50.4 50.4 50.4 50.4 44.8 44.8 44.8 44.8 44.8 39.2 39.2 33.6 33.6 33.6 33.6 39.2 39.2 39.2 33.6 39.2 33.6 39.2 33.6 28.0 28.0 22.4 16.8 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 44.8 50.4 44.8 44.8 44.8 44.8 39.2 39.2 33.6 33.6 28.0 28.0 22.4 28.0 33.6 33.6 33.6 28.0 22.4 16.8 16.8 16.8 16.8 11.2 11.2 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 44.8 44.8 44.8 39.2 39.2 39.2 33.6 33.6 28.0 28.0 22.4 22.4 16.8 22.4 28.0 33.6 28.0 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 44.8 44.8 44.8 39.2 39.2 39.2 33.6 28.0 22.4 22.4 16.8 16.8 11.2 16.8 22.4 28.0 22.4 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 44.8 44.8 44.8 39.2 39.2 33.6 28.0 28.0 22.4 22.4 16.8 11.2 11.2 11.2 16.8 16.8 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 39.2 39.2 39.2 33.6 33.6 33.6 28.0 22.4 16.8 16.8 11.2 5.6 5.6 5.6 5.6 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 39.2 39.2 39.2 33.6 33.6 28.0 22.4 16.8 11.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 39.2 39.2 39.2 33.6 33.6 28.0 22.4 11.2 11.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 44.8 44.8 39.2 39.2 39.2 33.6 33.6 22.4 16.8 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 39.2 33.6 33.6 33.6 28.0 28.0 22.4 16.8 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 39.2 33.6 33.6 33.6 28.0 28.0 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 39.2 33.6 33.6 33.6 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 39.2 33.6 33.6 28.0 28.0 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 33.6 28.0 28.0 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 33.6 28.0 28.0 22.4 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 33.6 28.0 28.0 22.4 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 39.2 33.6 28.0 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 22.4 22.4 16.8 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 22.4 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 22.4 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 39.2 28.0 22.4 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 44.8 33.6 28.0 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 39.2 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 50.4 39.2 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 44.8 39.2 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 56.0 44.8 39.2 33.6 28.0 22.4 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 50.4 44.8 39.2 28.0 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 50.4 44.8 39.2 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 56.0 50.4 44.8 39.2 33.6 22.4 16.8 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 61.6 56.0 50.4 44.8 39.2 28.0 22.4 16.8 11.2 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 61.6 56.0 50.4 44.8 39.2 33.6 28.0 16.8 11.2 11.2 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 67.2 61.6 56.0 50.4 44.8 39.2 33.6 22.4 16.8 11.2 11.2 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 72.8 67.2 61.6 56.0 50.4 44.8 39.2 28.0 22.4 16.8 16.8 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 72.8 67.2 61.6 56.0 56.0 50.4 39.2 33.6 22.4 22.4 16.8 16.8 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 72.8 67.2 61.6 61.6 56.0 44.8 39.2 28.0 28.0 22.4 22.4 16.8 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.2 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 72.8 67.2 67.2 61.6 56.0 50.4 39.2 33.6 28.0 22.4 22.4 16.8 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.2 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 72.8 72.8 67.2 67.2 61.6 56.0 44.8 39.2 33.6 28.0 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.2 11.2 11.2 11.2 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 78.4 72.8 72.8 67.2 67.2 56.0 50.4 39.2 33.6 33.6 28.0 22.4 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 16.8 16.8 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 78.4 78.4 72.8 72.8 67.2 61.6 50.4 44.8 39.2 33.6 33.6 28.0 28.0 22.4 22.4 22.4 22.4 22.4 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 78.4 78.4 72.8 72.8 72.8 61.6 56.0 44.8 39.2 39.2 33.6 28.0 28.0 22.4 22.4 22.4 22.4 22.4 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 78.4 78.4 72.8 72.8 72.8 67.2 61.6 50.4 44.8 39.2 39.2 33.6 33.6 28.0 28.0 28.0 28.0 22.4 16.8 16.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 67.2 61.6 56.0 44.8 44.8 39.2 33.6 33.6 28.0 28.0 28.0 28.0 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 72.8 67.2 56.0 50.4 44.8 44.8 39.2 39.2 33.6 33.6 33.6 33.6 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 72.8 67.2 61.6 50.4 44.8 44.8 39.2 39.2 33.6 33.6 33.6 33.6 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 72.8 67.2 61.6 50.4 50.4 44.8 44.8 39.2 39.2 39.2 39.2 33.6 33.6 28.0 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 84.1 84.1 84.1 78.4 78.4 78.4 78.4 67.2 61.6 56.0 50.4 50.4 44.8 44.8 39.2 39.2 39.2 39.2 33.6 28.0 28.0 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 78.4 78.4 67.2 61.6 56.0 56.0 50.4 50.4 44.8 44.8 44.8 44.8 39.2 39.2 33.6 28.0 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 78.4 78.4 67.2 61.6 56.0 56.0 50.4 50.4 44.8 44.8 44.8 44.8 39.2 39.2 33.6 28.0 22.4 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 78.4 78.4 67.2 61.6 56.0 56.0 50.4 50.4 50.4 50.4 50.4 50.4 44.8 44.8 39.2 33.6 28.0 22.4 22.4 22.4 22.4 22.4 22.4 16.8 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 72.8 72.8 67.2 61.6 61.6 61.6 56.0 56.0 50.4 50.4 50.4 56.0 56.0 50.4 44.8 39.2 33.6 28.0 28.0 22.4 22.4 28.0 22.4 22.4 16.8 16.8 16.8 16.8 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 72.8 72.8 72.8 72.8 72.8 67.2 61.6 61.6 61.6 56.0 56.0 56.0 56.0 56.0 56.0 61.6 56.0 44.8 39.2 33.6 28.0 28.0 28.0 28.0 28.0 28.0 22.4 16.8 16.8 11.2 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 72.8 72.8 72.8 67.2 67.2 67.2 61.6 61.6 61.6 56.0 56.0 56.0 56.0 56.0 61.6 67.2 61.6 50.4 44.8 39.2 33.6 33.6 28.0 28.0 33.6 28.0 22.4 16.8 16.8 11.2 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 72.8 72.8 72.8 67.2 67.2 67.2 61.6 61.6 61.6 61.6 61.6 61.6 61.6 61.6 67.2 67.2 67.2 56.0 56.0 56.0 50.4 50.4 44.8 39.2 44.8 39.2 33.6 28.0 22.4 16.8 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 72.8 72.8 72.8 72.8 67.2 67.2 67.2 67.2 67.2 61.6 61.6 67.2 67.2 67.2 67.2 72.8 67.2 67.2 67.2 72.8 72.8 67.2 56.0 56.0 50.4 44.8 39.2 33.6 28.0 16.8 11.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 78.4 72.8 72.8 72.8 72.8 72.8 67.2 67.2 67.2 67.2 67.2 67.2 67.2 67.2 67.2 67.2 72.8 72.8 72.8 72.8 78.4 89.7 89.7 78.4 72.8 67.2 61.6 56.0 50.4 44.8 28.0 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 78.4 72.8 72.8 72.8 72.8 72.8 67.2 67.2 67.2 67.2 67.2 67.2 67.2 72.8 72.8 72.8 72.8 72.8 72.8 78.4 89.7 106.5 106.5 95.3 84.1 78.4 67.2 61.6 56.0 50.4 33.6 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 78.4 72.8 72.8 72.8 78.4 72.8 72.8 72.8 72.8 72.8 72.8 72.8 72.8 78.4 78.4 78.4 78.4 78.4 78.4 84.1 95.3 106.5 112.1 106.5 100.9 95.3 89.7 84.1 72.8 67.2 50.4 33.6 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 78.4 78.4 72.8 72.8 78.4 78.4 78.4 78.4 78.4 84.1 84.1 84.1 84.1 89.7 89.7 95.3 100.9 112.1 117.7 117.7 117.7 117.7 106.5 100.9 95.3 89.7 72.8 44.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 84.1 78.4 78.4 78.4 78.4 78.4 78.4 78.4 78.4 84.1 84.1 89.7 89.7 95.3 95.3 100.9 100.9 112.1 117.7 128.9 134.5 134.5 128.9 123.3 112.1 106.5 89.7 56.0 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 78.4 78.4 78.4 78.4 84.1 78.4 78.4 78.4 84.1 84.1 84.1 84.1 84.1 89.7 89.7 95.3 95.3 100.9 100.9 106.5 106.5 112.1 123.3 140.1 151.3 151.3 145.7 140.1 128.9 123.3 106.5 67.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 84.1 84.1 84.1 84.1 89.7 84.1 84.1 84.1 89.7 89.7 89.7 89.7 95.3 100.9 100.9 106.5 106.5 106.5 106.5 112.1 112.1 117.7 134.5 151.3 156.9 162.5 162.5 162.5 162.5 156.9 128.9 67.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 84.1 84.1 84.1 89.7 89.7 89.7 89.7 89.7 95.3 100.9 100.9 100.9 100.9 106.5 112.1 117.7 112.1 112.1 112.1 117.7 117.7 123.3 140.1 156.9 168.1 173.7 173.7 184.9 196.1 184.9 156.9 72.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 89.7 89.7 89.7 95.3 95.3 95.3 95.3 100.9 106.5 106.5 106.5 112.1 117.7 117.7 123.3 123.3 117.7 112.1 117.7 117.7 128.9 151.3 168.1 173.7 179.3 190.5 207.3 224.1 218.5 179.3 72.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 89.7 89.7 95.3 95.3 100.9 100.9 100.9 106.5 112.1 112.1 112.1 117.7 123.3 128.9 134.5 128.9 123.3 117.7 123.3 123.3 134.5 156.9 173.7 179.3 190.5 201.7 229.7 257.8 246.5 201.7 72.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 89.7 95.3 100.9 100.9 106.5 106.5 112.1 117.7 123.3 128.9 134.5 145.7 145.7 145.7 151.3 145.7 145.7 140.1 151.3 168.1 179.3 207.3 224.1 229.7 240.9 246.5 263.4 274.6 252.2 190.5 67.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 95.3 95.3 106.5 106.5 112.1 117.7 123.3 128.9 140.1 145.7 162.5 173.7 168.1 168.1 168.1 162.5 168.1 168.1 179.3 212.9 229.7 257.8 274.6 285.8 291.4 291.4 297.0 291.4 257.8 173.7 67.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 95.3 100.9 106.5 112.1 117.7 123.3 128.9 140.1 151.3 162.5 184.9 196.1 190.5 184.9 179.3 179.3 184.9 190.5 207.3 252.2 274.6 302.6 325.0 336.2 341.8 330.6 325.0 308.2 263.4 162.5 61.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 95.3 100.9 112.1 117.7 123.3 128.9 140.1 151.3 162.5 179.3 207.3 224.1 212.9 201.7 196.1 196.1 207.3 212.9 235.3 297.0 319.4 353.0 375.4 386.6 392.2 375.4 358.6 325.0 269.0 145.7 56.0 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 100.9 106.5 117.7 123.3 134.5 140.1 156.9 173.7 196.1 235.3 280.2 291.4 285.8 280.2 297.0 375.4 554.7 722.8 829.3 874.1 834.9 666.8 588.4 537.9 509.9 470.7 431.5 375.4 269.0 134.5 56.0 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 100.9 106.5 117.7 128.9 140.1 151.3 168.1 190.5 224.1 285.8 353.0 358.6 353.0 358.6 397.8 549.1 902.1 1227.1 1423.3 1445.7 1350.4 980.6 795.7 683.6 622.0 560.3 498.7 420.3 269.0 123.3 50.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 112.1 123.3 134.5 151.3 168.1 190.5 240.9 336.2 476.3 577.2 627.6 689.2 795.7 1036.6 1647.4 2723.3 3928.0 4264.2 3916.8 3210.8 2527.1 1882.7 1395.2 1036.6 795.7 616.4 487.5 269.0 134.5 50.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 112.1 128.9 140.1 162.5 179.3 212.9 291.4 442.7 666.8 795.7 890.9 1019.8 1227.1 1675.4 2745.7 4544.4 6628.8 7105.1 6382.3 5071.1 4073.7 2969.8 2106.9 1451.3 1031.0 734.0 554.7 263.4 140.1 50.4 5.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 117.7 134.5 145.7 173.7 218.5 336.2 554.7 868.5 1215.9 1512.9 1781.9 2090.1 2499.1 3350.8 5351.3 8136.1 10495.2 10971.5 10215.0 8943.0 8024.1 6881.0 5564.2 3888.8 2359.0 1316.8 711.6 291.4 151.3 56.0 5.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 117.7 134.5 151.3 190.5 252.2 465.1 823.7 1294.4 1765.1 2230.2 2667.2 3154.7 3771.1 5031.9 7956.8 11727.9 14361.5 14837.8 14042.1 12809.4 11974.5 10792.2 9021.5 6320.6 3687.0 1894.0 862.9 313.8 162.5 56.0 5.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 123.3 140.1 156.9 201.7 291.4 588.4 1087.1 1720.2 2314.2 2941.8 3558.2 4225.0 5037.5 6707.3 10562.4 15314.1 18227.9 18698.6 17874.9 16681.3 15924.9 14703.3 12473.2 8758.1 5009.4 2476.7 1019.8 341.8 173.7 61.6 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 123.3 140.1 162.5 212.9 325.0 711.6 1350.4 2146.1 2863.3 3659.0 4443.5 5289.6 6309.4 8382.7 13168.0 18905.9 22094.2 22564.9 21702.0 20547.7 19875.3 18614.5 15930.5 11190.0 6337.5 3053.9 1171.1 364.2 184.9 61.6 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 123.3 145.7 173.7 235.3 425.9 1042.2 1905.2 2874.5 3804.7 4684.4 5586.6 6522.4 7856.0 10696.9 15936.1 21758.0 24643.8 25136.9 24526.1 23898.5 23450.3 21819.7 18155.0 13084.0 8012.9 4510.7 1524.1 453.9 190.5 56.0 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 89.7 95.3 106.5 128.9 145.7 179.3 257.8 526.7 1367.2 2454.3 3597.4 4746.1 5709.9 6729.7 7755.1 9402.5 13005.5 18698.6 24604.6 27187.7 27708.8 27350.2 27243.8 27019.6 25024.8 20379.6 14972.3 9688.3 5967.6 1877.1 543.5 196.1 56.0 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 106.5 128.9 151.3 190.5 274.6 627.6 1692.2 3003.4 4320.2 5687.5 6740.9 7878.4 8993.5 10949.1 15314.1 21466.7 27451.1 29731.7 30286.4 30174.3 30594.6 30589.0 28235.6 22604.1 16866.3 11363.7 7430.1 2230.2 633.2 201.7 50.4 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 106.5 128.9 151.3 196.1 297.0 728.4 2022.8 3558.2 5048.7 6628.8 7766.3 9021.5 10226.2 12495.6 17628.3 24234.7 30303.2 32281.2 32858.4 32998.5 33945.4 34164.0 31440.7 24828.7 18760.2 13039.1 8887.0 2583.2 722.8 207.3 44.8 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 106.5 128.9 151.3 201.7 325.0 862.9 2336.6 4090.5 5693.1 7256.4 8483.6 9878.8 11285.3 13902.1 19617.5 27176.5 33048.9 34976.5 35492.0 35951.5 37060.9 36814.4 33323.5 26459.3 20133.0 14714.5 9901.2 2941.8 874.1 224.1 50.4 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 84.1 89.7 106.5 128.9 156.9 207.3 358.6 997.4 2650.4 4628.4 6331.8 7884.0 9200.8 10736.1 12349.9 15308.5 21606.7 30118.3 35794.6 37666.1 38131.2 38904.5 40176.4 39464.8 35206.2 28089.9 21511.5 16395.6 10921.0 3300.4 1025.4 246.5 50.4 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 89.7 106.5 128.9 156.9 207.3 386.6 1126.3 2964.2 5160.7 6976.2 8511.6 9912.4 11593.4 13409.0 16715.0 23590.3 33060.1 38540.2 40361.3 40764.8 41851.8 43291.9 42109.6 37083.3 29714.9 22884.3 18071.0 11935.3 3653.4 1171.1 263.4 56.0 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 89.7 106.5 128.9 156.9 212.9 414.7 1260.8 3278.0 5693.1 7615.0 9139.2 10629.7 12450.8 14468.0 18121.4 25579.6 36001.9 41285.9 43051.0 43398.4 44804.8 46407.4 44760.0 38966.1 31345.5 24257.1 19746.4 12949.5 4012.0 1322.4 280.2 56.0 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 89.7 106.5 128.9 156.9 218.5 425.9 1356.0 3496.5 5973.2 7856.0 9374.5 10954.7 12831.8 14977.9 18877.9 26655.4 37189.8 42451.4 44334.2 44911.3 46547.5 47998.8 46088.0 39991.5 32085.1 25400.2 20687.8 13285.7 4409.9 1440.1 280.2 56.0 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 78.4 89.7 106.5 128.9 156.9 224.1 431.5 1451.3 3715.1 6259.0 8091.3 9609.8 11279.7 13218.4 15487.8 19628.7 27731.3 38372.1 43616.9 45622.9 46424.2 48284.6 49590.2 47410.4 41016.9 32819.2 26537.7 21629.2 13627.5 4813.3 1557.7 280.2 56.0 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 84.1 100.9 128.9 156.9 224.1 442.7 1546.5 3933.6 6539.2 8332.3 9845.2 11604.7 13599.5 15997.7 20385.2 28807.1 39560.1 44776.8 46906.1 47931.5 50027.2 51175.9 48738.4 42036.8 33558.8 27680.8 22570.5 13963.7 5211.2 1669.8 274.6 56.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 84.1 100.9 128.9 156.9 229.7 448.3 1641.8 4152.1 6819.3 8567.6 10080.5 11929.7 13980.5 16507.6 21136.1 29883.0 40742.4 45942.3 48189.3 49444.5 51764.3 52767.3 50060.8 43062.2 34292.8 28818.3 23511.9 14299.9 5609.0 1787.5 274.6 56.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 84.1 100.9 128.9 156.9 224.1 442.7 1585.8 4000.8 6561.6 8337.9 9822.8 11543.0 13521.0 15936.1 20278.7 28633.4 39330.3 44614.3 46670.8 47690.6 49719.0 50789.3 48273.3 41594.1 33273.0 27580.0 22436.0 13907.7 5250.4 1793.1 302.6 56.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 72.8 84.1 100.9 128.9 156.9 218.5 431.5 1529.7 3849.5 6303.8 8113.7 9559.4 11156.4 13055.9 15364.5 19415.8 27378.2 37918.3 43286.3 45146.6 45936.7 47668.2 48816.9 46491.5 40126.0 32253.2 26341.6 21360.2 13521.0 4891.8 1798.7 325.0 56.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 123.3 151.3 212.9 425.9 1473.7 3692.6 6040.5 7884.0 9301.7 10769.7 12596.5 14793.0 18558.5 26128.7 36500.6 41958.3 43628.1 44177.3 45622.9 46838.9 44704.0 38657.9 31227.8 25097.7 20278.7 13128.8 4533.2 1798.7 353.0 50.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 123.3 151.3 207.3 414.7 1417.7 3541.4 5782.7 7654.3 9038.3 10383.1 12131.4 14221.4 17695.6 24873.5 35088.5 40630.3 42104.0 42423.4 43572.1 44860.9 42916.5 37189.8 30208.0 23859.3 19202.9 12736.5 4174.5 1804.3 375.4 50.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 123.3 151.3 201.7 386.6 1272.0 3171.5 5267.2 7054.7 8444.3 9705.1 11274.1 13128.8 16193.8 22800.3 32303.6 37912.7 39492.8 39834.6 40731.2 41896.7 40445.4 35396.7 28700.6 22413.6 17690.0 11778.4 3849.5 1630.6 353.0 50.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 123.3 151.3 196.1 358.6 1131.9 2807.3 4751.7 6455.1 7856.0 9027.1 10411.1 12036.1 14697.7 20727.0 29518.7 35195.0 36887.2 37245.8 37890.2 38932.5 37974.3 33598.0 27187.7 20967.9 16177.0 10820.2 3518.9 1451.3 325.0 44.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 117.7 145.7 190.5 330.6 986.2 2437.5 4230.6 5855.6 7262.0 8349.1 9553.8 10943.5 13196.0 18653.7 26733.9 32477.3 34276.0 34651.5 35049.3 35962.7 35497.6 31804.9 25680.4 19522.3 14664.1 9862.0 3193.9 1277.6 302.6 44.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 117.7 145.7 184.9 302.6 840.5 2067.7 3715.1 5256.0 6668.1 7671.1 8690.9 9850.8 11694.3 16580.5 23949.0 29759.7 31664.9 32062.7 32208.4 32998.5 33026.5 30006.2 24167.5 18076.6 13151.2 8903.8 2863.3 1098.3 274.6 39.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 117.7 140.1 179.3 274.6 711.6 1748.3 3154.7 4516.3 5760.3 6673.7 7626.2 8696.5 10310.3 14507.2 21169.7 27098.1 29289.0 29681.2 29535.6 29815.7 29597.2 26963.6 21758.0 16177.0 11442.2 7486.2 2476.7 935.8 257.8 44.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 95.3 112.1 140.1 168.1 252.2 582.8 1428.9 2600.0 3776.7 4846.9 5681.9 6567.2 7547.8 8920.6 12428.4 18390.4 24442.1 26918.8 27305.4 26862.7 26633.0 26162.3 23920.9 19348.6 14277.5 9733.1 6068.5 2090.1 767.7 240.9 50.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 89.7 112.1 134.5 162.5 224.1 448.3 1109.5 2039.6 3031.4 3939.2 4684.4 5502.5 6393.5 7536.6 10355.1 15611.1 21780.4 24542.9 24924.0 24184.3 23450.3 22733.0 20878.3 16933.5 12377.9 8024.1 4650.8 1697.8 605.2 224.1 56.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 89.7 106.5 128.9 151.3 196.1 319.4 790.1 1479.3 2291.8 3025.8 3687.0 4437.9 5239.2 6146.9 8276.2 12831.8 19118.8 22167.1 22542.5 21511.5 20267.5 19298.1 17835.6 14524.0 10478.4 6315.0 3233.2 1311.2 437.1 207.3 61.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 89.7 106.5 123.3 145.7 184.9 280.2 644.4 1187.9 1843.5 2443.1 2964.2 3558.2 4197.0 4942.2 6634.4 10282.3 15532.6 18373.6 18765.8 17740.4 16462.8 15431.8 14070.2 11352.5 8169.8 4970.2 2616.8 1137.5 409.0 196.1 56.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 67.2 78.4 89.7 100.9 117.7 140.1 168.1 240.9 498.7 890.9 1389.6 1860.3 2247.0 2672.8 3160.3 3737.5 4998.2 7732.7 11946.5 14585.7 14989.1 13969.3 12658.1 11559.8 10304.7 8186.6 5861.2 3631.0 2000.4 958.2 381.0 179.3 56.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 72.8 84.1 100.9 112.1 134.5 156.9 201.7 353.0 594.0 935.8 1272.0 1524.1 1787.5 2118.1 2527.1 3356.4 5177.5 8354.7 10792.2 11206.8 10198.2 8853.4 7687.9 6539.2 5015.0 3547.0 2286.2 1378.4 778.9 353.0 168.1 50.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 72.8 84.1 95.3 106.5 128.9 140.1 162.5 207.3 302.6 487.5 689.2 801.3 907.8 1075.9 1322.4 1714.6 2628.0 4768.5 6998.7 7430.1 6427.1 5048.7 3821.5 2773.7 1843.5 1238.4 941.4 762.1 605.2 325.0 151.3 44.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 72.8 84.1 95.3 106.5 123.3 134.5 151.3 179.3 235.3 347.4 487.5 577.2 627.6 711.6 840.5 1053.4 1563.4 2835.3 4202.6 4482.7 3905.6 3109.9 2347.8 1742.7 1238.4 913.4 750.9 644.4 537.9 336.2 145.7 44.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.2 61.6 67.2 78.4 89.7 100.9 112.1 123.3 134.5 151.3 173.7 212.9 285.8 353.0 353.0 347.4 364.2 397.8 498.7 902.1 1412.1 1535.3 1384.0 1171.1 879.7 717.2 633.2 588.4 565.9 526.7 470.7 341.8 134.5 39.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
